??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
M23 female-c 1mm (0,34 – 1,00mm²) Au
Bill of material
HARTING 09151006202
Preview
Product number of the Manufacturer
09151006202
Short Description
Crimp contact, 1 mm, Operating current: ≤8 A, Female, Copper alloy, Gold plated, Conductor cross-section: 0.34 ... 1 mm², AWG 22 ... AWG 17
Long Description
Crimp contact, 1 mm, Operating current: ≤8 A, Female, Copper alloy, Gold plated, Conductor cross-section: 0.34 ... 1 mm², AWG 22 ... AWG 17
Manufacturer Type Description
M23 female-c 1mm (0,34 – 1,00mm²) Au
Alternative product number
09 15 100 6202
Manufacturer Name
HARTING
Delivery Time
14
Insulation stripped length
4 mm
Contact design
Socket
max. connectable conductor cross-section
1 mm²
min. connectable conductor cross-section
0.34 mm²
Material of the contact coat
Gold, Au
Material of the contact
Other copper alloys
Product type
M23 female-c 1mm (0,34 – 1,00mm²) Au, Circular connectors
Brand
Circular connectors
Application standards
EN 60664-1
Contact type
turned
Manufacturer product description
Crimp contact, 1 mm, Operating current: ≤8 A, Female, Copper alloy, Gold plated, Conductor cross-section: 0.34 ... 1 mm², AWG 22 ... AWG 17
Manufacturer product designation
Crimp contact, 1 mm, Operating current: ≤8 A, Female, Copper alloy, Gold plated, Conductor cross-section: 0.34 ... 1 mm², AWG 22 ... AWG 17, M23 female-c 1mm (0,34 – 1,00mm²) Au
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CH
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드