??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M23 ComLock-S Hood 11-17 mm
Bill of material
HARTING 09151000483
Preview
Product number of the Manufacturer
09151000483
Short Description
Hood, EMC version, Size: M23, ComLock-S rapid locking, Top entry, Material (hood/housing): Copper-zinc alloy, Nickel plated
Long Description
Hood, EMC version, Size: M23, ComLock-S rapid locking, Top entry, Material (hood/housing): Copper-zinc alloy, Nickel plated, Degree of protection: IP67, locked condition, IP69 / IPX9K acc. to ISO 20653, locked condition
Manufacturer Type Description
M23 ComLock-S Hood 11-17 mm
Alternative product number
09 15 100 0483
Manufacturer Name
HARTING
Delivery Time
14
Type of interlock
Threaded joint
Design of housing surface
nickel-plated
Design of housing
Sleeve housing
Housing coating
nickel-plated
Degree of protection (IP), mounted
IP67, locked condition, IP69 / IPX9K acc. to ISO 20653
material of housing
Brass
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models