??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
M23 Cable to cable housing 7-12 mm
Bill of material
HARTING 09151000310
Preview
Product number of the Manufacturer
09151000310
Short Description
Panel feed through housing, Rear mounting, Size: M23, Screw locking, ComLock rapid locking, Material (hood/housing): Copper-zinc alloy, Nickel plated
Long Description
Panel feed through housing, Rear mounting, Size: M23, Screw locking, ComLock rapid locking, Material (hood/housing): Copper-zinc alloy, Nickel plated, Degree of protection: IP67, locked condition, IP69 / IPX9K acc. to ISO 20653, locked condition
Manufacturer Type Description
M23 Cable to cable housing 7-12 mm
Alternative product number
09 15 100 0310
Manufacturer Name
HARTING
Delivery Time
70
Type of interlock
Threaded joint
Design of housing surface
nickel-plated
Design of housing
Feed-through header
Housing coating
nickel-plated
Degree of protection (IP), mounted
IP67, locked condition, IP69 / IPX9K acc. to ISO 20653
material of housing
Brass
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드