??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
binder
Description
M18, series 714, Automation Technology - Voltage and Power Supply - adapter plug
Bill of material
09 0443 00 04
Preview
Product photo
Product photo
Partnumber
Degree of Protection 1
IP67
Description (short)
M18, series 714, Automation Technology - Voltage and Power Supply
designation
M18 adapter plug, Contacts: 4, unshielded, solder, IP67
Range
---Automation Technology - Voltage and Power Supply
Connector design
adapter plug
Number of contact
4
Product group (short)
M18
Series
series 714
Connector locking system
screw
Cross-sectional area (mm)
1.50 mm²
Cross-sectional area (AWG)
AWG 16
Mechanical operation
> 50 Mating cycles
EMC compliance
unshielded
Voltage
250 V
Rated impulse voltage
4000 V
Pollution degree
3
Overvoltage category
III
Insulating material group
III
Test impulse voltage
4000 V
Rated current (40°C)
16 A
Contact resistance
≤ 8 mΩ
Weight
Temperature range to (°C)
85 °C
Temperature range from (°C)
-25 °C
Material housing/cable
PA
Contact material
CuZn (brass)
Contact arrangement
Contact arrangement
Previews
3D
Dimension
2D
Download CAD models