??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
WMBerg
Description
M16P - Miter & Bevel Gears - 16 Pitch 1/2" Bore 5/16" Face AGMA Quality 10 - 303 Stainless Steel or 2024T4 Aluminum Anodized 20° Pressure Angle
Bill of material
M16P-1A
Product No.
Description
Pin Hub Bevel Gear
Catalog Name
Master Inch/Metric Catalog
Diametral Pitch
16
Pressure Angle
20 deg
Pitch Diameter
1.250 Inch
Pitch Diameter of Mating Gear
Inch
Gear Ratio
Number of Teeth
20
Mating Gear
Mounting Distance
Inch
Mounting Distance of Mating Part
1.250 Inch
Material
Mating Gear
Face Width
5/16 Inch
Hub Diameter
1 Inch
Previews
3D
Dimension
2D
Download CAD models