??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 transf. 1000BASE-T x ANG w/ PoE+
Bill of material
HARTING 21033814822
Product number of the Manufacturer
21033814822
Preview
Short Description
Connectors, PCB adapter, with integrated transformer, Angled, Power over Ethernet (PoE+), Reflow soldering termination (SMT), Rated current: ‌0.8 A
Long Description
Connectors, PCB adapter, with integrated transformer, Angled, Power over Ethernet (PoE+), Reflow soldering termination (SMT), Rated current: ‌0.8 A, Contacts: 8, Brass, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
Manufacturer Type Description
M12 transf. 1000BASE-T x ANG w/ PoE+
Alternative product number
21 03 381 4822
Manufacturer Name
HARTING
Delivery Time
7
Contact design
Socket
Degree of protection (IP), mounted
IP65/IP67, mated condition
Type of packaging
30 pieces in a tray
Material of the contact coat
Gold
Material of the contact
Brass
rated current
0.800 A
Pole number
8
Manufacturer product description
Connectors, PCB adapter, with integrated transformer, Angled, Power over Ethernet (PoE+), Reflow soldering termination (SMT), Rated current: ‌0.8 A
Manufacturer product designation
M12 transf. 1000BASE-T x ANG w/ PoE+
Type of PCB contacting
Reflow soldering termination (SMT)
Coating plug contact area
Gold (au)
certificate/approval
0
material of insulation
Liquid crystal polymer
rated voltage
57 V
Minimum Order Quantity
30
Quantity Scale
30
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models