??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
M12 transf. 10/100BASE-T d STR with PoE
Bill of material
HARTING 21033812411
Product number of the Manufacturer
21033812411
Preview
Short Description
Connectors, PCB adapter, with integrated transformer, Straight, Power over Ethernet (PoE+), Reflow soldering termination (SMT), Rated current: ‌3 A
Long Description
Connectors, PCB adapter, with integrated transformer, Straight, Power over Ethernet (PoE+), Reflow soldering termination (SMT), Rated current: ‌3 A, Contacts: 4, Brass, Gold plated, Coding: D-coding, Liquid crystal polymer (LCP)
Manufacturer Type Description
M12 transf. 10/100BASE-T d STR with PoE
Alternative product number
21 03 381 2411
Manufacturer Name
HARTING
Delivery Time
7
Contact design
Socket
Degree of protection (IP), mounted
IP65/IP67, mated condition
Type of packaging
60 pieces in a tray
Material of the contact coat
Gold
Material of the contact
Brass
rated current
3 A
Pole number
4
Manufacturer product description
Connectors, PCB adapter, with integrated transformer, Straight, Power over Ethernet (PoE+), Reflow soldering termination (SMT), Rated current: ‌3 A
Manufacturer product designation
M12 transf. 10/100BASE-T d STR with PoE
Type of PCB contacting
Reflow soldering termination (SMT)
Coating plug contact area
Gold (au)
certificate/approval
0
material of insulation
Liquid crystal polymer
rated voltage
57 V
Minimum Order Quantity
60
Quantity Scale
60
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드