??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
M12 slim angled female X-cod 8-pol
Bill of material
HARTING 21038814805
Product number of the Manufacturer
21038814805
Preview
Short Description
Cable connector, Angled, Female, X-coding, Crimp termination, Liquid crystal polymer (LCP), Contacts: 8, Conductor cross-section: 0.08 ... 0.25 mm²
Long Description
Cable connector, Angled, Female, X-coding, Crimp termination, Liquid crystal polymer (LCP), Contacts: 8, Conductor cross-section: 0.08 ... 0.25 mm², Rated current: ‌0.5 A, Zinc die-cast, Screw locking, Degree of protection: IP65 / IP67, mated condition
Manufacturer Type Description
M12 slim angled female X-cod 8-pol
Alternative product number
21 03 881 4805
Manufacturer Name
HARTING
Delivery Time
137
Type of interlock
Threaded joint
Design of housing
angled
min. connectable conductor cross-section
0.080 mm^2
Coding (head 1)
X-coded
Degree of protection (IP), mounted
IP65/IP67, mated condition
Overvoltage category
III
Brand
Circular connectors
Application standards
IEC 61076-2-109
Conductor connection method
crimp connection
Insertion cycles, min.
500
External cable diameter, min.
5.700 mm
External cable diameter, max.
8.800 mm
max. connectable conductor cross-section
0.250 mm^2
Manufacturer product designation
M12 slim angled female X-cod 8-pol
max. operating ambient temperature
85 °C
Degree of soiling
3
certificate/approval
0
material of housing
Zink
screened
Yes
rated voltage
48 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Wymiar
2D
Pobierz modele CAD