??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12-SD-CC-IDC-4P-DCOD-F-STR-SHLD
Bill of material
HARTING 21033822410
Product number of the Manufacturer
21033822410
Preview
Short Description
Cable connector, Straight, Female, D-coding, HARAX® connection technology, Polyamide (PA), Contacts: 4, Copper alloy, Gold plated
Long Description
Cable connector, Straight, Female, D-coding, HARAX® connection technology, Polyamide (PA), Contacts: 4, Copper alloy, Gold plated, Conductor cross-section: 0.14 mm², Rated current: ‌4 A, Zinc die-cast, Screw locking, Degree of protection: IP65 / IP67, mated condition
Manufacturer Type Description
M12-SD-CC-IDC-4P-DCOD-F-STR-SHLD
Alternative product number
21 03 382 2410
Manufacturer Name
HARTING
Delivery Time
76
Type of interlock
Threaded joint
Design of housing
straight
Coding (head 1)
D-coded
Degree of protection (IP), mounted
IP65/IP67, mated condition
Material of the contact coat
Gold
Overvoltage category
III
Brand
Circular connectors
Application standards
IEC 61076-2-101
Conductor connection method
Insulation displacement termination
Insertion cycles, min.
500
External cable diameter, min.
5.700 mm
External cable diameter, max.
8.800 mm
max. connectable conductor cross-section
0.140 mm^2
Manufacturer product designation
M12-SD-CC-IDC-4P-DCOD-F-STR-SHLD
max. operating ambient temperature
85 °C
Degree of soiling
3
certificate/approval
0
material of housing
Zink
screened
Yes
rated voltage
50 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
RO
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part