??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12-SD-CC-IDC-4P-ACOD-M-STR-SHLD
Bill of material
HARTING 21033221400
Preview
Product number of the Manufacturer
21033221400
Short Description
Cable connector, Straight, Male, A-coding, HARAX® connection technology, Polyamide (PA), Contacts: 4, Copper alloy, Au over Ni, Mating side
Long Description
Cable connector, Straight, Male, A-coding, HARAX® connection technology, Polyamide (PA), Contacts: 4, Copper alloy, Au over Ni, Mating side, Conductor cross-section: 0.34 mm², Rated current: ‌4 A, Zinc die-cast, Screw locking, Degree of protection: IP65 / IP67, mated condition
Manufacturer Type Description
M12-SD-CC-IDC-4P-ACOD-M-STR-SHLD
Alternative product number
21 03 322 1400
Manufacturer Name
HARTING
Delivery Time
274
Type of interlock
Threaded joint
Design of housing
straight
Coding (head 1)
A-coded
Degree of protection (IP), mounted
IP65/IP67, mated condition
Material of the contact coat
Au over Ni, Mating side
Overvoltage category
III
Brand
Circular connectors
Application standards
IEC 61076-2-101
Conductor connection method
Insulation displacement termination
Insertion cycles, min.
100
External cable diameter, min.
5.7 mm
External cable diameter, max.
8.8 mm
max. connectable conductor cross-section
0.34 mm²
Manufacturer product designation
M12-SD-CC-IDC-4P-ACOD-M-STR-SHLD
max. operating ambient temperature
85 °C
Degree of soiling
3
certificate/approval
0
material of housing
Zink
screened
Yes
rated voltage
50 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
RO
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part