??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12-SD-CC-CRIMP-8P-YCOD-M-STR-SHLD
Bill of material
HARTING 21038611825
Product number of the Manufacturer
21038611825
Preview
Short Description
Cable connector, Panel feed through, for rear mounting, Male, Y-coding, Crimp termination, Polyamide (PA), Contacts: 8
Long Description
Cable connector, Panel feed through, for rear mounting, Male, Y-coding, Crimp termination, Polyamide (PA), Contacts: 8, Conductor cross-section: 0.13 ... 0.82 mm², 0.08 ... 0.25 mm² Data, Rated current: ‌6 A, Zinc die-cast, Screw locking, PushPull, Degree of protection: IP65 / IP67, mated condition
Manufacturer Type Description
M12-SD-CC-CRIMP-8P-YCOD-M-STR-SHLD
Alternative product number
21 03 861 1825
Manufacturer Name
HARTING
Delivery Time
70
Type of interlock
Threaded joint, Push pull
Design of housing
for rear mounting
min. connectable conductor cross-section
0.130 mm^2
PE connection present
No
Coding (head 1)
Y-coding
Degree of protection (IP), mounted
IP65/IP67, mated condition
Overvoltage category
III
Brand
Circular connectors
Application standards
IEC 61076-2-113
Conductor connection method
crimp connection
Insertion cycles, min.
100
External cable diameter, min.
5.700 mm
External cable diameter, max.
8.800 mm
max. connectable conductor cross-section
0.820 mm^2
Manufacturer product designation
M12-SD-CC-CRIMP-8P-YCOD-M-STR-SHLD
max. operating ambient temperature
85 °C
Degree of soiling
3
certificate/approval
0
material of housing
Zink
screened
Yes
rated voltage
50 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part