??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
M12-SD-CC-CRIMP-8P-YCOD-M-STR-SHLD
Bill of material
HARTING 21038611805
Product number of the Manufacturer
21038611805
Short Description
Cable connector, Straight, Male, Y-coding, Crimp termination, Polyamide (PA), Contacts: 8
Long Description
Cable connector, Straight, Male, Y-coding, Crimp termination, Polyamide (PA), Contacts: 8, Conductor cross-section: 0.13 ... 0.82 mm², 0.08 ... 0.25 mm² Data, Rated current: ‌6 A, Zinc die-cast, Screw locking, Degree of protection: IP65 / IP67, mated condition
Manufacturer Type Description
M12-SD-CC-CRIMP-8P-YCOD-M-STR-SHLD
Alternative product number
21 03 861 1805
Manufacturer Name
HARTING
Delivery Time
210
Type of interlock
Threaded joint
Design of housing
straight
min. connectable conductor cross-section
0.130 mm^2
PE connection present
No
Coding (head 1)
Y-coding
Degree of protection (IP), mounted
IP65/IP67, mated condition
Overvoltage category
III
Brand
Circular connectors
Application standards
IEC 61076-2-113
Conductor connection method
crimp connection
Insertion cycles, min.
100
External cable diameter, min.
5.700 mm
External cable diameter, max.
8.800 mm
max. connectable conductor cross-section
0.820 mm^2
Manufacturer product designation
M12-SD-CC-CRIMP-8P-YCOD-M-STR-SHLD
max. operating ambient temperature
85 °C
Degree of soiling
3
certificate/approval
0
material of housing
Zink
screened
Yes
rated voltage
50 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat