??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12-Screw-4P-ACOD-M-ANG
Bill of material
HARTING 21033193401
Product number of the Manufacturer
21033193401
Preview
Short Description
Cable connector, Angled, Male, A-coding, Screw termination, Polyamide (PA), Contacts: 4, Brass, Gold plated, Conductor cross-section: 1.5 mm² max.
Long Description
Cable connector, Angled, Male, A-coding, Screw termination, Polyamide (PA), Contacts: 4, Brass, Gold plated, Conductor cross-section: 1.5 mm² max., Rated current: ‌7.5 A, Polyamide (PA), Zinc die-cast, Screw locking, Degree of protection: IP67, mated condition
Manufacturer Type Description
M12-Screw-4P-ACOD-M-ANG
Alternative product number
21 03 319 3401
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Threaded joint
Design of housing
angled
Coding (head 1)
A-coded
Degree of protection (IP), mounted
IP67, mated condition
Material of the contact coat
Gold
Overvoltage category
III
Brand
Circular connectors
Application standards
IEC 61076-2-101
Conductor connection method
Screw connection
Insertion cycles, min.
100
External cable diameter, min.
4 mm
External cable diameter, max.
8 mm
max. connectable conductor cross-section
1.500 mm^2
Manufacturer product designation
M12-Screw-4P-ACOD-M-ANG
max. operating ambient temperature
85 °C
Degree of soiling
3
certificate/approval
0
material of housing
Plastic, Zink
screened
No
rated voltage
250 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models