??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 PushPull 8-pole A-coded female
Bill of material
HARTING 21038212830
Product number of the Manufacturer
21038212830
Preview
Short Description
Cable connector, Straight, Female, A-coding, Crimp termination, Liquid crystal polymer (LCP), Contacts: 8, Conductor cross-section: 0.13 ... 0.33 mm²
Long Description
Cable connector, Straight, Female, A-coding, Crimp termination, Liquid crystal polymer (LCP), Contacts: 8, Conductor cross-section: 0.13 ... 0.33 mm², Rated current: ‌2 A, Zinc die-cast, PushPull, Degree of protection: IP65 / IP67, mated condition
Manufacturer Type Description
M12 PushPull 8-pole A-coded female
Alternative product number
21 03 821 2830
Manufacturer Name
HARTING
Delivery Time
56
Type of interlock
Push pull
Design of housing
straight
min. connectable conductor cross-section
0.130 mm^2
Coding (head 1)
A-coded
Degree of protection (IP), mounted
IP65/IP67, mated condition
Overvoltage category
III
Brand
Circular connectors
Application standards
IEC 61076-2-101
Conductor connection method
crimp connection
Insertion cycles, min.
500
External cable diameter, min.
5.700 mm
External cable diameter, max.
8.800 mm
max. connectable conductor cross-section
0.330 mm^2
Manufacturer product designation
M12 PushPull 8-pole A-coded female
max. operating ambient temperature
85 °C
Degree of soiling
3
certificate/approval
0
material of housing
Zink
screened
Yes
rated voltage
30 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models