??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 POWER PFT MALE L-CODED REAR 1,5mm
Bill of material
HARTING 21035961515
Product number of the Manufacturer
21035961515
Short Description
Panel feed through, With conductors, for rear mounting, ‌30 cm
Long Description
Panel feed through, With conductors, for rear mounting, ‌30 cm
Manufacturer Type Description
M12 POWER PFT MALE L-CODED REAR 1,5mm
Alternative product number
21 03 596 1515
Manufacturer Name
HARTING
Delivery Time
94
PE connection present
No
Coding (head 1)
L-coded
screen connection present
No
Degree of protection (IP), mounted
IP65 / IP67, mated condition
Material of the contact coat
Gold
rated current
16 A
Brand
Circular connectors
Application standards
IEC 61076-2-111
Insertion cycles, min.
100
Construction form of the plug connector
Male
max. operating ambient temperature
85 °C
Cross section of conductor
1.500 mm^2
certificate/approval
0
material of housing
Zink print cast
rated voltage
63 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
2D
Download CAD models