??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Power Male PE Contact Crimp 0,5mm²
Bill of material
HARTING 21011009927
Product number of the Manufacturer
21011009927
Preview
Short Description
Crimp contact, FE contact, 24.8 mm length, Male, Copper alloy, Gold plated, Conductor cross-section: 0.5 mm², AWG 21
Long Description
Crimp contact, FE contact, 24.8 mm length, Male, Copper alloy, Gold plated, Conductor cross-section: 0.5 mm², AWG 21
Manufacturer Type Description
M12 Power Male PE Contact Crimp 0,5mm²
Alternative product number
21 01 100 9927
Manufacturer Name
HARTING
Delivery Time
7
Contact design
Pin
max. connectable conductor cross-section
0.500 mm^2
Material of the contact coat
Gold, Au
Material of the contact
Other copper alloys
Product type
M12 Power Male PE Contact Crimp 0,5mm², Circular connectors
Brand
Circular connectors
Contact type
turned
Manufacturer product description
Crimp contact, FE contact, 24.8 mm length, Male, Copper alloy, Gold plated, Conductor cross-section: 0.5 mm², AWG 21
Manufacturer product designation
Crimp contact, FE contact, 24.8 mm length, Male, Copper alloy, Gold plated, Conductor cross-section: 0.5 mm², AWG 21, M12 Power Male PE Contact Crimp 0,5mm²
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
CH
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Stáhnout CAD model