??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Power IDC female L-code/d
Bill of material
HARTING 21032962505
Product number of the Manufacturer
21032962505
Preview
Short Description
Cable connector, Straight, Female, L-coding, HARAX® connection technology, Polyamide (PA), Grey, Contacts: 4, Copper alloy, Gold plated
Long Description
Cable connector, Straight, Female, L-coding, HARAX® connection technology, Polyamide (PA), Grey, Contacts: 4, Copper alloy, Gold plated, Conductor cross-section: 0.75 ... 1.5 mm², Rated current: ‌12 A, Zinc die-cast, Screw locking, Degree of protection: IP65 / IP67, mated condition
Manufacturer Type Description
M12 Power IDC female L-code/d
Alternative product number
21 03 296 2505
Manufacturer Name
HARTING
Delivery Time
154
Type of interlock
Threaded joint
Design of housing
straight
min. connectable conductor cross-section
0.750 mm^2
PE connection present
No
Coding (head 1)
L-coded
Degree of protection (IP), mounted
IP65/IP67, mated condition
Material of the contact coat
Gold
Overvoltage category
III
Brand
Circular connectors
Application standards
IEC 61076-2-111
Conductor connection method
Insulation displacement termination
Insertion cycles, min.
100
External cable diameter, min.
5.800 mm
External cable diameter, max.
13.500 mm
max. connectable conductor cross-section
1.500 mm^2
Manufacturer product designation
M12 Power IDC female L-code/d
max. operating ambient temperature
85 °C
Degree of soiling
3
certificate/approval
0
material of housing
Zink
screened
Yes
rated voltage
63 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Wymiar
2D
Pobierz modele CAD