您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
HARTING 21011009934
HARTING
Interface connectors
Circular connectors
Contacts
Powered by
CAD模型選擇
{harting_qs/1/15/159/15129.prj},{NB=21011009934},{MANUID=21011009934},{AAB785=2.5},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85366990},{PREVIEW=../../../_pool_/8e/26/21011009933.tif__web.png},{DESCSHORT=Crimp contact, 23.2 mm length, Female, Copper alloy, Gold plated, Conductor cross-section: 2.5 mm², AWG 14},{DESCLONG=Crimp contact, 23.2 mm length, Female, Copper alloy, Gold plated, Conductor cross-section: 2.5 mm², AWG 14},{MANUTYPEDESC=M12 Power Fem PWR/PE Cont. Crimp 2,5mm²},{SUPPLIERALTNO=21 01 100 9934},{MANUNAME=HARTING},{DELTIME=7},{AAB754=Socket},{AAC202=Gold, Au},{AAC207=Other copper alloys},{AAO057=M12 Power Fem PWR/PE Cont. Crimp 2,5mm², Circular connectors},{AAO742=Circular connectors},{AAS464=turned}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Power Fem PWR/PE Cont. Crimp 2,5mm²
Bill of material
HARTING 21011009934
Preview
Product number of the Manufacturer
21011009934
Short Description
Crimp contact, 23.2 mm length, Female, Copper alloy, Gold plated, Conductor cross-section: 2.5 mm², AWG 14
Long Description
Crimp contact, 23.2 mm length, Female, Copper alloy, Gold plated, Conductor cross-section: 2.5 mm², AWG 14
Manufacturer Type Description
M12 Power Fem PWR/PE Cont. Crimp 2,5mm²
Alternative product number
21 01 100 9934
Manufacturer Name
HARTING
Delivery Time
7
Contact design
Socket
max. connectable conductor cross-section
2.5
mm²
Material of the contact coat
Gold, Au
Material of the contact
Other copper alloys
Product type
M12 Power Fem PWR/PE Cont. Crimp 2,5mm², Circular connectors
Brand
Circular connectors
Contact type
turned
Manufacturer product description
Crimp contact, 23.2 mm length, Female, Copper alloy, Gold plated, Conductor cross-section: 2.5 mm², AWG 14
Manufacturer product designation
Crimp contact, 23.2 mm length, Female, Copper alloy, Gold plated, Conductor cross-section: 2.5 mm², AWG 14, M12 Power Fem PWR/PE Cont. Crimp 2,5mm²
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
CH
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型