??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Power Fem PWR/PE Cont. Crimp 1,5mm²
Bill of material
HARTING 21011009933
Preview
Product number of the Manufacturer
21011009933
Short Description
Crimp contact, 23.2 mm length, Female, Copper alloy, Gold plated, Conductor cross-section: 1.5 mm², AWG 16
Long Description
Crimp contact, 23.2 mm length, Female, Copper alloy, Gold plated, Conductor cross-section: 1.5 mm², AWG 16
Manufacturer Type Description
M12 Power Fem PWR/PE Cont. Crimp 1,5mm²
Alternative product number
21 01 100 9933
Manufacturer Name
HARTING
Delivery Time
7
Contact design
Socket
max. connectable conductor cross-section
1.5 mm²
Material of the contact coat
Gold, Au
Material of the contact
Other copper alloys
Product type
M12 Power Fem PWR/PE Cont. Crimp 1,5mm², Circular connectors
Brand
Circular connectors
Contact type
turned
Manufacturer product description
Crimp contact, 23.2 mm length, Female, Copper alloy, Gold plated, Conductor cross-section: 1.5 mm², AWG 16
Manufacturer product designation
Crimp contact, 23.2 mm length, Female, Copper alloy, Gold plated, Conductor cross-section: 1.5 mm², AWG 16, M12 Power Fem PWR/PE Cont. Crimp 1,5mm²
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
CH
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)