??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 PFT Crimp 8-pole x-coded female 0.5m
Bill of material
HARTING 21330800850005
Product number of the Manufacturer
21330800850005
Preview
Short Description
Panel feed through, Pre-assembled on one side, Industrial Ethernet cable (4x 2x AWG 26/7), for rear mounting, Cable length: 0.5 m
Long Description
Panel feed through, Pre-assembled on one side, Industrial Ethernet cable (4x 2x AWG 26/7), for rear mounting, Cable length: 0.5 m
Manufacturer Type Description
M12 PFT Crimp 8-pole x-coded female 0.5m
Alternative product number
21 33 080 0850 005
Manufacturer Name
HARTING
Delivery Time
98
Cable length
0.500 m
Coding (head 1)
X-coded
screen connection present
Yes
Degree of protection (IP), mounted
IP65 / IP67, mated condition
Material of the contact coat
Gold
rated current
0.500 A
Brand
Circular connectors
Application standards
IEC 61076-2-109
Insertion cycles, min.
100
Construction form of the plug connector
Female
max. operating ambient temperature
85 °C
certificate/approval
0
material of housing
Zink print cast
rated voltage
50 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models