??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12-PCB-THT-2PC-5P-ACOD-M-ANG-SHLD
Bill of material
HARTING 21033213501
Product number of the Manufacturer
21033213501
Preview
Short Description
Connectors, PCB adapter, Angled, for rear mounting, Wave soldering termination, Rated current: ‌4 A, Contacts: 5, Copper alloy, Gold plated
Long Description
Connectors, PCB adapter, Angled, for rear mounting, Wave soldering termination, Rated current: ‌4 A, Contacts: 5, Copper alloy, Gold plated, Coding: A-coding, Polyamide (PA)
Manufacturer Type Description
M12-PCB-THT-2PC-5P-ACOD-M-ANG-SHLD
Alternative product number
21 03 321 3501
Manufacturer Name
HARTING
Delivery Time
7
Type of interlock
Screw
Contact design
Pin
Degree of protection (IP), mounted
IP67, mated condition
Material of the contact coat
Gold
Material of the contact
Other copper alloys
rated current
4 A
Pole number
5
Manufacturer product description
Connectors, PCB adapter, Angled, for rear mounting, Wave soldering termination, Rated current: ‌4 A, Contacts: 5, Copper alloy, Gold plated
Manufacturer product designation
M12-PCB-THT-2PC-5P-ACOD-M-ANG-SHLD
Type of PCB contacting
THT connection (Wave soldering)
Locking system
Screw flange
Coating plug contact area
Gold (au)
certificate/approval
0
material of insulation
Polyamide
rated voltage
60 V
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models