??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
M12-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
Bill of material
HARTING 21033814440
Preview
Product number of the Manufacturer
21033814440
Short Description
Connectors, PCB adapter, Angled, for rear mounting, Wave soldering termination, Rated current: ‌4 A, Contacts: 4
Long Description
Connectors, PCB adapter, Angled, for rear mounting, Wave soldering termination, Rated current: ‌4 A, Contacts: 4, Copper alloy, Au over Ni, Mating side, Coding: D-coding, Polyamide (PA)
Manufacturer Type Description
M12-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
Alternative product number
21 03 381 4440
Manufacturer Name
HARTING
Delivery Time
120
Type of interlock
Screw
Contact design
Socket
Degree of protection (IP), mounted
IP67, mated condition
Material of the contact coat
Nickel/gold, Mating side
Material of the contact
Other copper alloys
rated current
4 A
Pole number
4
Manufacturer product description
Connectors, PCB adapter, Angled, for rear mounting, Wave soldering termination, Rated current: ‌4 A, Contacts: 4
Manufacturer product designation
M12-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
Type of PCB contacting
THT connection (Wave soldering)
Locking system
Screw flange
Coating plug contact area
Gold (au), Mating side
certificate/approval
0
Combustibility class
V0
material of insulation
Polyamide
rated voltage
250 V
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
Assembly
Other
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей