??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
M12-PCB-THT-2PC-4P-ACOD-M-ANG-SHLD
Bill of material
HARTING 21033213401
Product number of the Manufacturer
21033213401
Preview
Short Description
Connectors, PCB adapter, Angled, for rear mounting, Wave soldering termination, Rated current: ‌4 A, Contacts: 4, Copper alloy, Gold plated
Long Description
Connectors, PCB adapter, Angled, for rear mounting, Wave soldering termination, Rated current: ‌4 A, Contacts: 4, Copper alloy, Gold plated, Coding: A-coding, Polyamide (PA)
Manufacturer Type Description
M12-PCB-THT-2PC-4P-ACOD-M-ANG-SHLD
Alternative product number
21 03 321 3401
Manufacturer Name
HARTING
Delivery Time
90
Type of interlock
Screw
Contact design
Pin
Degree of protection (IP), mounted
IP67, screwed condition
Material of the contact coat
Gold
Material of the contact
Other copper alloys
rated current
4 A
Pole number
4
Manufacturer product description
Connectors, PCB adapter, Angled, for rear mounting, Wave soldering termination, Rated current: ‌4 A, Contacts: 4, Copper alloy, Gold plated
Manufacturer product designation
M12-PCB-THT-2PC-4P-ACOD-M-ANG-SHLD
Type of PCB contacting
THT connection (Wave soldering)
Locking system
Screw flange
Coating plug contact area
Gold (au)
certificate/approval
0
material of insulation
Polyamide
rated voltage
250 V
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Wymiar
2D
Pobierz modele CAD