??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
M12-PCB-THT-2PC-4P-ACOD-F-ANG-SHLD
Bill of material
HARTING 21033214401
Product number of the Manufacturer
21033214401
Preview
Short Description
Connectors, PCB adapter, Angled, for rear mounting, Wave soldering termination, Rated current: ‌4 A, Contacts: 4, Copper alloy, Gold plated
Long Description
Connectors, PCB adapter, Angled, for rear mounting, Wave soldering termination, Rated current: ‌4 A, Contacts: 4, Copper alloy, Gold plated, Coding: A-coding, Polyamide (PA)
Manufacturer Type Description
M12-PCB-THT-2PC-4P-ACOD-F-ANG-SHLD
Alternative product number
21 03 321 4401
Manufacturer Name
HARTING
Delivery Time
7
Type of interlock
Screw
Contact design
Socket
Degree of protection (IP), mounted
IP67, screwed condition
Material of the contact coat
Gold
Material of the contact
Other copper alloys
rated current
4 A
Pole number
4
Manufacturer product description
Connectors, PCB adapter, Angled, for rear mounting, Wave soldering termination, Rated current: ‌4 A, Contacts: 4, Copper alloy, Gold plated
Manufacturer product designation
M12-PCB-THT-2PC-4P-ACOD-F-ANG-SHLD
Type of PCB contacting
THT connection (Wave soldering)
Locking system
Screw flange
Coating plug contact area
Gold (au)
certificate/approval
0
material of insulation
Polyamide
rated voltage
250 V
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
CZ
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés