??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12-PCB-SMT-2PC-8P-XCOD-F-STR-SHLD
Bill of material
HARTING 21033812820
Product number of the Manufacturer
21033812820
Preview
Short Description
Connectors, PCB adapter, Straight, Reflow soldering termination (SMT), Rated current: ‌0.5 A, Contacts: 8, Copper alloy, Gold plated, Coding: X-coding
Long Description
Connectors, PCB adapter, Straight, Reflow soldering termination (SMT), Rated current: ‌0.5 A, Contacts: 8, Copper alloy, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
Manufacturer Type Description
M12-PCB-SMT-2PC-8P-XCOD-F-STR-SHLD
Alternative product number
21 03 381 2820
Manufacturer Name
HARTING
Delivery Time
28
Contact design
Socket
Material of the contact coat
Gold
Material of the contact
Other copper alloys
rated current
0.500 A
Pole number
8
Manufacturer product description
Connectors, PCB adapter, Straight, Reflow soldering termination (SMT), Rated current: ‌0.5 A, Contacts: 8, Copper alloy, Gold plated, Coding: X-coding
Manufacturer product designation
M12-PCB-SMT-2PC-8P-XCOD-F-STR-SHLD
Type of PCB contacting
Reflow soldering termination (SMT)
Coating plug contact area
Gold (au)
certificate/approval
0
material of insulation
Liquid crystal polymer
rated voltage
48 V
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models