??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
M12 PCB receptacle male d-coded 4pol.
Bill of material
HARTING 21033811418
Preview
Product number of the Manufacturer
21033811418
Short Description
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 4, Copper alloy, Au over Ni, Mating side
Long Description
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 4, Copper alloy, Au over Ni, Mating side, Coding: D-coding, Liquid crystal polymer (LCP)
Manufacturer Type Description
M12 PCB receptacle male d-coded 4pol.
Alternative product number
21 03 381 1418
Manufacturer Name
HARTING
Delivery Time
91
Contact design
Pin
Type of packaging
60 pieces in a tray
Material of the contact coat
Nickel/gold, Mating side
Material of the contact
Other copper alloys
rated current
4 A
Pole number
4
Manufacturer product description
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 4, Copper alloy, Au over Ni, Mating side
Manufacturer product designation
M12 PCB receptacle male d-coded 4pol.
Type of PCB contacting
THR connection
Coating plug contact area
Gold (au), Mating side
certificate/approval
0
Combustibility class
V0
material of insulation
Liquid crystal polymer
rated voltage
50 V
Minimum Order Quantity
60
Quantity Scale
60
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Assembly
Other
Previews
3D
Dimensión
2D
Descarga de modelos CAD