??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 PCB receptacle male a-coded 8pol.
Bill of material
HARTING 21033211818
Preview
Product number of the Manufacturer
21033211818
Short Description
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: ‌2 A, Contacts: 8, Copper alloy, Au over Ni, Mating side
Long Description
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: ‌2 A, Contacts: 8, Copper alloy, Au over Ni, Mating side, Coding: A-coding, Liquid crystal polymer (LCP)
Manufacturer Type Description
M12 PCB receptacle male a-coded 8pol.
Alternative product number
21 03 321 1818
Manufacturer Name
HARTING
Delivery Time
95
Contact design
Pin
Type of packaging
60 pieces in a tray
Material of the contact coat
Nickel/gold, Mating side
Material of the contact
Other copper alloys
rated current
2 A
Pole number
8
Manufacturer product description
Connectors, PCB adapter, Straight, Reflow soldering termination (THR), Rated current: ‌2 A, Contacts: 8, Copper alloy, Au over Ni, Mating side
Manufacturer product designation
M12 PCB receptacle male a-coded 8pol.
Type of PCB contacting
THR connection
Coating plug contact area
Gold (au), Mating side
certificate/approval
0
Combustibility class
V0
material of insulation
Liquid crystal polymer
rated voltage
30 V
Minimum Order Quantity
60
Quantity Scale
60
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Assembly
Other
Previews
3D
Dimension
2D
Download CAD models