??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
M12-PCB-2PC-12P-ACOD-F-ANG
Bill of material
HARTING 21033214201
Product number of the Manufacturer
21033214201
Short Description
Connectors, PCB adapter, Angled, for rear mounting, Wave soldering termination, Rated current: ‌1.5 A, Contacts: 12, Copper alloy, Gold plated
Long Description
Connectors, PCB adapter, Angled, for rear mounting, Wave soldering termination, Rated current: ‌1.5 A, Contacts: 12, Copper alloy, Gold plated, Coding: A-coding, Polyamide (PA)
Manufacturer Type Description
M12-PCB-2PC-12P-ACOD-F-ANG
Alternative product number
21 03 321 4201
Manufacturer Name
HARTING
Delivery Time
42
Type of interlock
Screw
Contact design
Socket
Degree of protection (IP), mounted
IP67, screwed condition
Material of the contact coat
Gold
Material of the contact
Other copper alloys
rated current
1.500 A
Pole number
12
Manufacturer product description
Connectors, PCB adapter, Angled, for rear mounting, Wave soldering termination, Rated current: ‌1.5 A, Contacts: 12, Copper alloy, Gold plated
Manufacturer product designation
M12-PCB-2PC-12P-ACOD-F-ANG
Type of PCB contacting
THT connection (Wave soldering)
Locking system
Screw flange
Coating plug contact area
Gold (au)
certificate/approval
0
material of insulation
Polyamide
rated voltage
30 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Modèles CAO générés
Aucune action possible avec ce composant !