??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 panel feedtrough/PCB straight A-cod.
Bill of material
HARTING 21033211510
Preview
Product number of the Manufacturer
21033211510
Short Description
Connectors, PCB adapter, Straight, for rear mounting, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 5
Long Description
Connectors, PCB adapter, Straight, for rear mounting, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 5, Copper alloy, Au over Ni, Mating side, Coding: A-coding, Polyamide (PA)
Manufacturer Type Description
M12 panel feedtrough/PCB straight A-cod.
Alternative product number
21 03 321 1510
Manufacturer Name
HARTING
Delivery Time
92
Type of interlock
Screw
Contact design
Pin
Degree of protection (IP), mounted
IP20
Material of the contact coat
Nickel/gold, Mating side
Material of the contact
Other copper alloys
rated current
4 A
Pole number
5
Manufacturer product description
Connectors, PCB adapter, Straight, for rear mounting, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 5
Manufacturer product designation
M12 panel feedtrough/PCB straight A-cod.
Type of PCB contacting
THR connection
Locking system
Screw flange
Coating plug contact area
Gold (au), Mating side
certificate/approval
0
Combustibility class
V0
material of insulation
Polyamide
rated voltage
60 V
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Assembly
Other
Previews
3D
Dimension
2D
Download CAD models