目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
0240009035
Metalwork
Valves
Valves islands and fieldbus
INPUT PROFIBUS-DP IP67 M8
Accessories
Powered by
CAD模型選擇
{metalwork/valves/valves_islands_and_fieldbus/in_profibus_dp_ip67_m8/accessories/male_connector.prj},{NB=0240009035},{IDNR=},{CODE=0240009035},{DC=M12 MALE CONNECTOR BUS CODE B}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Metalwork
Description
M12 MALE CONNECTOR BUS CODE B
Bill of material
0240009035
Code
0240009035
Description
M12 MALE CONNECTOR BUS CODE B
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型