??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
M12 MAGNETICS X-CODED ANGLED POE 1GB
Bill of material
HARTING 21033814826
Product number of the Manufacturer
21033814826
Preview
Short Description
Connectors, PCB adapter, with integrated transformer, Angled, incl. housing, Power over Ethernet (PoE+), for front mounting
Long Description
Connectors, PCB adapter, with integrated transformer, Angled, incl. housing, Power over Ethernet (PoE+), for front mounting, Reflow soldering termination (SMT), Rated current: ‌0.8 A, Contacts: 8, Brass, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
Manufacturer Type Description
M12 MAGNETICS X-CODED ANGLED POE 1GB
Alternative product number
21 03 381 4826
Manufacturer Name
HARTING
Delivery Time
7
Type of interlock
Screw, Push pull
Contact design
Socket
Degree of protection (IP), mounted
IP65/IP67, mated condition
Material of the contact coat
Gold
Material of the contact
Brass
rated current
0.800 A
Pole number
8
Manufacturer product description
Connectors, PCB adapter, with integrated transformer, Angled, incl. housing, Power over Ethernet (PoE+), for front mounting
Manufacturer product designation
M12 MAGNETICS X-CODED ANGLED POE 1GB
Type of PCB contacting
Reflow soldering termination (SMT)
Locking system
Screw flange, PushPull
Coating plug contact area
Gold (au)
certificate/approval
0
material of insulation
Liquid crystal polymer
rated voltage
57 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
下載CAD模型
沒有和該零件有關的生成操作