??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
M12-M panel feed through 5pol.B-cod.IP67
Bill of material
HARTING 21033411505
Preview
Product number of the Manufacturer
21033411505
Short Description
Connectors, PCB adapter, Straight, for rear mounting, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 5
Long Description
Connectors, PCB adapter, Straight, for rear mounting, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 5, Copper alloy, Au over Ni, Mating side, Coding: B-coding, Polyamide (PA)
Manufacturer Type Description
M12-M panel feed through 5pol.B-cod.IP67
Alternative product number
21 03 341 1505
Manufacturer Name
HARTING
Delivery Time
92
Type of interlock
Screw
Contact design
Pin
Degree of protection (IP), mounted
IP67, mated condition
Material of the contact coat
Nickel/gold, Mating side
Material of the contact
Other copper alloys
rated current
4 A
Pole number
5
Manufacturer product description
Connectors, PCB adapter, Straight, for rear mounting, Reflow soldering termination (THR), Rated current: ‌4 A, Contacts: 5
Manufacturer product designation
M12-M panel feed through 5pol.B-cod.IP67
Type of PCB contacting
THR connection
Locking system
Screw flange
Coating plug contact area
Gold (au), Mating side
certificate/approval
0
Combustibility class
V0
material of insulation
Polyamide
rated voltage
50 V
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85365080
Country of origin
RO
Deeplink
Deeplink
Assembly
Other
미리보기
3D
치수도
2D
CAD모델 다운로드