??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
M12 CAT6a receptacle straight front
Bill of material
HARTING 21033812802
Preview
Product number of the Manufacturer
21033812802
Short Description
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: ‌0.5 A, Contacts: 8
Long Description
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: ‌0.5 A, Contacts: 8, Copper alloy, Au over Ni, Mating side, Coding: X-coding, Liquid crystal polymer (LCP)
Manufacturer Type Description
M12 CAT6a receptacle straight front
Alternative product number
21 03 381 2802
Manufacturer Name
HARTING
Delivery Time
78
Type of interlock
Screw, Push pull
Contact design
Socket
Degree of protection (IP), mounted
IP65/IP67, mated condition
Type of packaging
60 pieces in a tray
Material of the contact coat
Nickel/gold, Mating side
Material of the contact
Other copper alloys
rated current
0.5 A
Pole number
8
Manufacturer product description
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: ‌0.5 A, Contacts: 8
Manufacturer product designation
M12 CAT6a receptacle straight front
Type of PCB contacting
THR connection
Locking system
Screw flange, PushPull
Coating plug contact area
Gold (au), Mating side
certificate/approval
0
Combustibility class
V0
material of insulation
Liquid crystal polymer
rated voltage
50 V
Minimum Order Quantity
60
Quantity Scale
60
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Assembly
Other
预览
3D
尺寸标注
2D
下载CAD模型