您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
HARTING 21033814804
HARTING
Interface connectors
Circular connectors
PCB connectors
Powered by
CAD模型選擇
{harting_qs/1/15/298/15414.prj},{NB=21033814804},{MANUID=21033814804},{AAF726=0.5},{AAT080=8},{BAB392=0},{BAH005=50},{QUANTITYMIN=30},{QUANTITYINT=30},{CTN=85389099},{PREVIEW=../../../_pool_/12/f0/21033814804_1.tif__web.png},{DESCSHORT=Connectors, PCB adapter, Angled, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: 0.5 A, Contacts: 8},{DESCLONG=Connectors, PCB adapter, Angled, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: 0.5 A, Contacts: 8, Copper alloy, Au over Ni, Mating side, Coding: X-coding, Liquid crystal polymer (LCP)},{MANUTYPEDESC=M12 CAT6a Bu gewinkelt HWM},{SUPPLIERALTNO=21 03 381 4804},{MANUNAME=HARTING},{DELTIME=91},{AAB373=Screw}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
M12 CAT6a Bu gewinkelt HWM
Bill of material
HARTING 21033814804
Preview
Product number of the Manufacturer
21033814804
Short Description
Connectors, PCB adapter, Angled, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: 0.5 A, Contacts: 8
Long Description
Connectors, PCB adapter, Angled, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: 0.5 A, Contacts: 8, Copper alloy, Au over Ni, Mating side, Coding: X-coding, Liquid crystal polymer (LCP)
Manufacturer Type Description
M12 CAT6a Bu gewinkelt HWM
Alternative product number
21 03 381 4804
Manufacturer Name
HARTING
Delivery Time
91
Type of interlock
Screw
Contact design
Socket
Degree of protection (IP), mounted
IP65/IP67, mated condition
Type of packaging
30 pieces in a tray
Material of the contact coat
Nickel/gold, Mating side
Material of the contact
Other copper alloys
rated current
0.5
A
Pole number
8
Manufacturer product description
Connectors, PCB adapter, Angled, incl. housing, for rear mounting, Reflow soldering termination (THR), Rated current: 0.5 A, Contacts: 8
Manufacturer product designation
M12 CAT6a Bu gewinkelt HWM
Type of PCB contacting
THR connection
Locking system
Screw flange
Coating plug contact area
Gold (au), Mating side
certificate/approval
0
Combustibility class
V0
material of insulation
Liquid crystal polymer
rated voltage
50
V
Minimum Order Quantity
30
Quantity Scale
30
Customs tariff number
85389099
Country of origin
RO
Deeplink
Deeplink
Assembly
Other
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型