??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
M12 CAT6a Bu gewinkelt
Bill of material
HARTING 21033814806
Preview
Product number of the Manufacturer
21033814806
Short Description
Connectors, PCB adapter, Angled, Reflow soldering termination (THR), Rated current: ‌0.5 A, Contacts: 8, Copper alloy, Au over Ni, Mating side
Long Description
Connectors, PCB adapter, Angled, Reflow soldering termination (THR), Rated current: ‌0.5 A, Contacts: 8, Copper alloy, Au over Ni, Mating side, Coding: X-coding, Liquid crystal polymer (LCP)
Manufacturer Type Description
M12 CAT6a Bu gewinkelt
Alternative product number
21 03 381 4806
Manufacturer Name
HARTING
Delivery Time
59
Contact design
Socket
Type of packaging
30 pieces in a tray
Material of the contact coat
Nickel/gold, Mating side
Material of the contact
Other copper alloys
rated current
0.5 A
Pole number
8
Manufacturer product description
Connectors, PCB adapter, Angled, Reflow soldering termination (THR), Rated current: ‌0.5 A, Contacts: 8, Copper alloy, Au over Ni, Mating side
Manufacturer product designation
M12 CAT6a Bu gewinkelt
Type of PCB contacting
THR connection
Coating plug contact area
Gold (au), Mating side
certificate/approval
0
Combustibility class
V0
material of insulation
Liquid crystal polymer
rated voltage
50 V
Minimum Order Quantity
30
Quantity Scale
30
Customs tariff number
85444995
Country of origin
RO
Deeplink
Deeplink
Assembly
Other
プレビュー
3D
情報
2D
ダウンロード(CADデータ)