??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Cable Assembly A-cod st/- f/- 0,5m
Bill of material
HARTING 21033532C00
Product number of the Manufacturer
21033532C00
Preview
Short Description
Panel feed through, With conductors, for front mounting, ‌50 cm
Long Description
Panel feed through, With conductors, for front mounting, ‌50 cm
Manufacturer Type Description
M12 Cable Assembly A-cod st/- f/- 0,5m
Alternative product number
21 03 353 2C00
Manufacturer Name
HARTING
Delivery Time
35
Coding (head 1)
A-coded
screen connection present
No
Degree of protection (IP), mounted
IP67, mated condition
Material of the contact coat
Gold
Brand
Circular connectors
Application standards
IEC 61076-2-101
Insertion cycles, min.
100
Construction form of the plug connector
Female
max. operating ambient temperature
80 °C
Cross section of conductor
0.130 mm^2
certificate/approval
CE
material of housing
Zink print cast
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Размер
2D
Сваляне на CAD модели