??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
TE Connectivity
Description
M12 A-Code MS-FS Double Ended Cable
Bill of material
T4162113005-001
PN
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
TE Internal Description
Assembly Type
Pigtail
Connector Type
PlugReceptacle
Cable Assembly Type
M12 to M12
Shielded
Product Type
Cable Assembly
Cable Type
LED
Without
Number of Positions
Keying
A
Configuration
Double Ended
Operating Voltage
VDC
Operating Voltage
VAC
Cable Jacket Color
Conductor Material
Copper Alloy
Insulation Material
Environmental Protection
With
Cable Exit Angle
Straight
Wire Color
Connector Color
Blue
Contact Current Rating
4 A
Screw & Hole Thread Size
M12 x M12
Housing Material
GF Nylon
Wire Size
.34 mm2
Wire Size
22 AWG
Cable Assembly Length
mm
M8M12 Application Type
SensorActuator
Field Serviceable
Yes
Packaging Quantity
Overall Outside Cable Diameter
mm
Previews
3D
2D
Download CAD models