??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
M12 A-Code MR-FR Double Ended Cable
Bill of material
T4162224005-005
PN
T4162224005-005
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
T4162224005-005
TE Internal Description
RPC-M12-5MR-5.0SH-M12-5FR-PUR
Assembly Type
Pigtail
Connector Type
PlugReceptacle
Cable Assembly Type
M12 to M12
Shielded
Yes
Cable Type
PUR
Product Type
Cable Assembly
LED
Without
Number of Positions
5
Keying
A
Configuration
Double Ended
Operating Voltage
60 VDC
Operating Voltage
60 VAC
Cable Jacket Color
Gray
Insulation Material
PUR
Wire Color
Brown, White, Blue, Black, Gray
Connector Color
Blue
Conductor Material
Copper Alloy
Environmental Protection
With
Cable Exit Angle
Right Angle
Contact Current Rating
4 A
Screw & Hole Thread Size
M12 x M12
Housing Material
GF Nylon
Wire Size
.34 mm2
Wire Size
22 AWG
Cable Assembly Length
5000 mm
M8M12 Application Type
SensorActuator
Packaging Quantity
1
Field Serviceable
Yes
Previews
3D
2D
Download CAD models