??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
TE Connectivity
Description
M12 A-Code Male Straight Pigtail
Bill of material
1-2273034-2
PN
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
TE Internal Description
M12 x 1.0 straight plug pigt A
Assembly Type
Pigtail
Connector Type
Receptacle
Cable Assembly Type
M12 Pigtail
Shielded
No
Cable Type
Product Type
Cable Assembly
Number of Positions
5
Keying
A
Configuration
Single Ended
Operating Voltage
125 VDC
Operating Voltage
125 VAC
Cable Jacket Color
Black
Insulation Material
Wire Color
Brown, White, Blue, Black, GreenYellow
Connector Color
Blue
Environmental Protection
With
Cable Exit Angle
Straight
Contact Current Rating
4 A
Screw & Hole Thread Size
M12
Mounting Angle
Straight
Housing Material
Plastic
Wire Size
.326 mm2
Wire Size
22 AWG
Cable Assembly Length
3000 mm
Overall Outside Cable Diameter
Operating Temperature Range
M8M12 Application Type
SensorActuator
Packaging Quantity
25
Packaging Method
Box
Field Serviceable
Yes
Previews
3D
2D
Download CAD models