??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
M12 A-Code Female Straight Pigtail
Bill of material
2273029-2
PN
2273029-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2273029-2
TE Internal Description
M12 x 1.0 straight socket pigt A
Assembly Type
Pigtail
Connector Type
Receptacle
Cable Assembly Type
M12 Pigtail
Shielded
No
Cable Type
PUR
Product Type
Cable Assembly
LED
Without
Number of Positions
4
Keying
A
Configuration
Single Ended
Operating Voltage
250 VDC
Operating Voltage
250 VAC
Cable Jacket Color
Black
Insulation Material
PUR
Wire Color
Brown, White, Blue, Black
Connector Color
Blue
Environmental Protection
With
Contact Current Rating
4 A
Screw & Hole Thread Size
M12
Mounting Angle
Straight
Housing Material
Plastic
Wire Size
.326 mm2
Wire Size
22 AWG
Cable Assembly Length
3000 mm
Overall Outside Cable Diameter
.196 in
Operating Temperature Range
-40 - 80 C [ -40 - 176 F ]
M8M12 Application Type
SensorActuator
Packaging Quantity
25
Packaging Method
Box
Field Serviceable
Yes
Previews
3D
2D
Download CAD models