??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
TE Connectivity
Description
M12 A-Code Female R/A Single Ended Cable
Bill of material
T4161410005-002
PN
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
TE Internal Description
Assembly Type
Pigtail
Connector Type
Receptacle
Cable Assembly Type
M12 Pigtail
Shielded
Product Type
Cable Assembly
Cable Type
LED
Without
Number of Positions
Keying
A
Configuration
Single Ended
Operating Voltage
VDC
Operating Voltage
VAC
Cable Jacket Color
Conductor Material
Copper Alloy
Cable Exit Angle
Right Angle
Screw & Hole Thread Size
M12
Mounting Angle
Right Angle
Housing Material
GF Nylon
Cable Assembly Length
mm
M8M12 Application Type
SensorActuator
Packaging Quantity
Field Serviceable
Environmental Protection
Connector Color
Contact Current Rating
A
Wire Size
AWG
Packaging Method
Insulation Material
Previews
3D
2D
Download CAD models