??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
M12 A-cod 5-pol st/st m/f PVC Dnet 3.0m
Bill of material
HARTING 21355152564030
Product number of the Manufacturer
21355152564030
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 3 m
Manufacturer Type Description
M12 A-cod 5-pol st/st m/f PVC Dnet 3.0m
Alternative product number
21 35 515 2564 030
Manufacturer Name
HARTING
Delivery Time
56
Product type
M12 A-cod 5-pol st/st m/f PVC Dnet 3.0m
Brand
Circular connectors
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
MX
Deeplink
Deeplink
Aperçus 3D
Modèles CAO générés
Aucune action possible avec ce composant !