??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 A-cod 5-pol st/st m/f PVC Dnet 1.8m
Bill of material
HARTING 21355152564018
Product number of the Manufacturer
21355152564018
Preview
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.8 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1.8 m
Manufacturer Type Description
M12 A-cod 5-pol st/st m/f PVC Dnet 1.8m
Alternative product number
21 35 515 2564 018
Manufacturer Name
HARTING
Delivery Time
56
Product type
M12 A-cod 5-pol st/st m/f PVC Dnet 1.8m
Brand
Circular connectors
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
MX
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part