??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 5
HELP_VARIABLE
Company
Gressel
Description
M1 - Clamping rail
Bill of material
FMM.090.040.01
Order No.
Type
Katalog PDF
Download PDF
A1
40/65/90 mm
A2
90 mm
B1
mm
B2
mm
C
45 mm
D
35 mm
E
80 mm
M1
64 mm
M2
28 mm
M3
53.5 mm
G
mm
Weight
kg
Previews
3D
2D
Pobierz modele CAD