??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Comepi
Description
M_OSSD
Bill of material
MS2A31-024
Code
Casing Material
Reinforced thermoplastic
Mounting
DIN Bar
weight
0.065 Kg
Rated operating voltage
24 Vdc
Channel number
2
TRIGGERIMP
Input current
> 6mA typically 8mA A
Configuration type
Manual or automatic
Number of connectable light curtains ESPE
2
Number of testable single beam ESPEs
4
Safety mats resistive rating
<200Ω
Outputs number
4
NO auxiliary outputs
Number of safety outputs
Instantaneous safety outputs
Delayed safety outputs
Output voltage
24 Vdc
Output current
≤ 400 mA (UL: 350mA) A
Max. output voltage drop
2 V
Response time
20 ms
ISO 13849-1 Performance Level
PLe
IEC 61508 Safety Integrity Level
SIL 3
IEC 62061 Safety Integrity Level
SILcl 3
Mttfd
2403 years
Pfhd
1,89 E-09
DCavg
0.99
Approvals
CE, cULus
IP Degree of Protection
5X
Operating Temperatures
0 / +55 °C
Previews
3D
Dimension
2D
Download CAD models