??
Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
M-GD - Round Cable Entry Plate IP65
Bill of material
107951
Art.No.
Description
Cutout
IP Protection
IP65
Material of the Membrane
TPE
Material temperature range
-40 to +100 °C
Flammability classification
UL94-V0, self-extinguishing
Properties
halogen free
N. of cable lead-throughs
Cable installation range 1
Ø
Cable installation range 2
Ø
Cable installation range 3
Ø
Cable installation range 4
Ø
Cable installation range 5
Ø
Mounting type
Snap-in
Diameter
mm
Height
13 mm
Wall thickness 1
1mm - 4mm mm
Item Weight
g
Packaging unit weight
kg
Packing
Bulk
Packaging Unit
200
Delivery Unit
200
Delivery time
from stock
Customs Tariff Number
39269097
Country of origin
Finland
Previews
3D
Dimension
2D
Download CAD models