??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
M-GD - Cable Grommet IP65 / THREE IN ONE
Bill of material
106612_M-GD 50-12
Art.No.
Description
Cutout
M50
IP Protection
IP65
Material of the Membrane
TPE
Material temperature range
-40 to +120 °C
Properties
halogen free
Properties
RoHS
N. of cable lead-throughs
Suited for cables with connector
No
Cable diameter (min.)
1 mm
Cable diameter (max.)
mm
Cable installation range 1 (Ø)
mm
Cable installation range 2 (Ø)
mm
Mounting type
Snap-in
Diameter
51 mm
Length
57 mm
Height
11 mm
Wall thickness 1
1 - 2 mm
Weight
g
Packaging unit weight
2.3 kg
Packaging Unit
100
Delivery Unit
200
Delivery time
on request
Customs Tariff Number
39269097
Previews
3D
Dimension
2D
Download CAD models