??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Alfa Instrumentos
Description
M and MX - Load Cells
Bill of material
M-10T
Part Number
M-10T
Series
M
Code
0002740
Description
Células de Carga Modelos M e MX
Capacity
10000 kg
Description
Load cell steel finish nickel M-10T, capacidade 10.000kg
Material
Surface Treatment
Nickel
C
10 m
Sensibility
2.0000 + / - 0,1% mV / V
Work temperature
- 5 a + 60 ºC
Compensated Temperature
0 a + 50 ºC
Maximum overload % nominal capacity
150
Break overload % nominal capacity
300
Electric Resistence
E 780 + / - 20 S 700 + / - 2 Ω
Number of Divisions
10.000
Protection Class
IP 67
Cable
9619 (7 mm diam. 4 conductors Shielded)
Note
Cable 3D Model is just a Segment of the Actual Model
Previews
3D
尺寸
2D
下載CAD模型