??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
M-5UT - Universal Tee
Bill of material
M-5UT
T
M5x0.8
Model
M-5UT
Width across flats
7 mm
A
13 mm
B
6.8 mm
C
3.5 mm
D
2.5 mm
E
8.5 mm
F
11.5 mm
G
7 mm
I
5 mm
J
7 mm
Effective area
2.4 mm^2
Mass
4.8 g
Previews
3D
Dimension
2D
Download CAD models