??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
M-5UN - Universal Nipple
Bill of material
M-5UN
T
M5x0.8
Model
M-5UN
Width across flats
8 mm
A
17.5 mm
B
4 mm
C
4 mm
D
2.5 mm
Effective area
4.0 mm^2
Mass
3.9 g
Previews
3D
Dimension
2D
Download CAD models